IESNA:LM-63-2002
[TEST]P1056145
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H350D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]619
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
442.9 438.5 437.2 433.8 428.5 422.5 415.1 406.4 397.3 386.4
374.7 362.6 349.1 335.2 320.9 306.1 290.9 276.1 259.2 244
227.5 211 195 178 161.5 144.6 127.7 110.7 93.4 76.9
60.8 45.2 30.8 17.8 6.5 0 0
442.9 443.7 440.7 435.1 427.2 418.1 406.4 393.8 379.9 364.3
348.7 331.7 313.9 295.7 276.6 257.5 237.9 218.4 198.9 179.8
159.3 140.2 121.1 102 83.4 65.6 49.1 33.4 20.4 10.4
6.5 3.5 1.3 0.4 0 0 0
442.9 439.4 433.3 424.2 411.6 396.4 379.5 360.8 340.4 318.3
295.7 271.8 247.9 223.2 198.9 175.4 151.5 129 106.8 85.5
66.4 48.6 32.1 17.4 8.7 6.9 4.8 3 1.7 0.9
0.4 0.4 0 0 0 0 0
442.9 439.8 431.2 418.6 402.1 382.5 361.7 337.4 311.3 284
256.6 228.8 200.6 174.5 148.1 122.9 99 76.4 56.9 38.6
22.6 10 7.4 5.6 4.3 2.6 1.7 0.9 0.4 0.4
0.4 0.4 0 0 0 0 0
442.9 440.3 432.9 419 400.8 379.5 356 330.4 302.6 273.1
243.6 213.6 185 157.2 130.3 104.6 81.2 59.9 41.2 24.3
10.4 7.8 6.1 4.3 3 1.7 1.3 0.4 0.4 0.4
0 0 0 0 0 0 0
